CAD model selection
Selectable products: 1
099E40400808K
Company
FATH
Description
Plate Connector I PA 40, Nut 8 (Set)
Bill of material
099E40400808K
PARTNR
Part #
099E40400808K
PROFILE
Profile
I
SLOT_N
Slot N
8 mm
PCS
Plate connector set
40 mm
WEIGHT
Weight
39.0 g
CTN
Customs Tariff Number
39269097
ID
ID #
119018
ROHS
Certificate
REACH
Certificate
POP
Certificate
CFM
Certificate
EAN
EAN-Code
4066061046438
Related Equipment
    No related equipment available
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D
Rendering
Embedded user actions
0
Edit CAD Formats