??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
096020S97
HELP_VARIABLE
Company
FATH
Description
Roll-in T-slot Nut 13.5 x 7.2 mm short 19.0 mm with Spring Loaded Ball
Bill of material
096020S97
PARTNR
Part #
096020S97
P
Profile
I-Profile
S
Size
M8
WEIGHT
Weight
7.0 g
ID
ID #
132018
CTN
Customs Tariff Number
73181900
CFM
Certificate
POP
Certificate
REACH
Certificate
ROHS
Certificate
EAN
EAN-Code
4066061053627
Related Equipment
    No related equipment available
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D
Rendering
Embedded user actions