CAD model selection
Selectable products: 1
094522M6CS
Company
FATH
Description
Vario Clamping Block 25 CS
Bill of material
094522M6CS
PARTNR
Part #
094522M6CS
PROFILE
Profile
B
SLOT_N
Slot N
10 mm
A1
8.5 mm
A2
Profile
5.8 (6.0) mm
M
Thread
M6
WEIGHT
Weight
8.8 g
CTN
Customs Tariff Number
39269097
ID
ID #
129317
ROHS
Certificate
REACH
Certificate
POP
Certificate
CFM
Certificate
EAN
EAN-Code
4066061052347
Related Equipment
    No related equipment available
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D
Rendering
Embedded user actions
0
Edit CAD Formats