??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 2
093WS38145N08R
HELP_VARIABLE
Company
FATH
Description
Angle Connector 38 - 1.5", 45°
Bill of material
093WS38145N08R
PARTNR
Part #
AC
Angle Connector 38 - 1.5", 45°
N
8
FS
for Screw
5/16"-18
WEIGHT
Weight
69.1 g
CTN
Customs Tariff Number
76169910
ID
ID #
CFM
Certificate
POP
Certificate
REACH
Certificate
ROHS
Certificate
Related Equipment
    No related equipment available
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D
Rendering
Embedded user actions