??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
095015
HELP_VARIABLE
Company
FATH
Description
Metal Hinge 2D, only Adjustable Vertically
Bill of material
095015
PARTNR
Part #
095015
TWODH
2D Hinge
Only adjustable vertically
FAMAX
FAmax
1200 N
FRMAX
FRmax
2200 N
ROT
Rotation
°
WEIGHT
Weight
190 g
CTN
Customs Tariff Number
83021000
ID
ID #
101516
CFM
Certificate
POP
Certificate
REACH
Certificate
ROHS
Certificate
Related Equipment
    No related equipment available
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D
Rendering
Embedded user actions