??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
093S0720M
HELP_VARIABLE
Company
FATH
Description
Self Forming Button Head Screw
Bill of material
093S0720M
PARTNR
Part #
093S0720M
D1
13.7 mm
SW
5 mm
SIZE
Size S × L
S7 × 20
PROFILE
Profile
I
WEIGHT
Weight
8.2 g
CTN
Customs Tariff Number
73181499
ID
ID #
132755
CFM
Certificate
POP
Certificate
REACH
Certificate
ROHS
Certificate
EAN
EAN-Code
4066061054259
Related Equipment
    No related equipment available
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D
Rendering
Embedded user actions