??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

我同意将我的数据传送至零部件厂商
CAD模型选择
可提供的产品: 1
095A2020F
HELP_VARIABLE
公司
FATH
描述
Aluminum Die-Cast Combi Hinge 20, Non-detachable, Alu color
明细表
095A2020F
PARTNR
Part #
095A2020F
CH
Combi Hinge
Non-detachable
DESCRIPTION
Description
20/20
FAMAX
FAmax
215 N
FRMAX
FRmax
275 N
ROT
Rotation
°
WEIGHT
Weight
14 g
CTN
Customs Tariff Number
83021000
ID
ID #
136407
CFM
Certificate
POP
Certificate
REACH
Certificate
ROHS
Certificate
相关附件
    没有相关可用设备
下载CAD模型
尚未生成可供下载的 模型/图纸 或 PDF 文件
预览
3D
尺寸标注
2D
Rendering
Embedded user actions