??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 3
095022F00
HELP_VARIABLE
Company
FATH
Description
Plastic Hinge 20 MINI, Black
Bill of material
095022F00
PARTNR
Part #
N
mm
FAMAX
FAmax
240 N
FRMAX
FRmax
300 N
ROT
Rotation
°
WEIGHT
Weight
5 g
CTN
Customs Tariff Number
39263000
ID
ID #
CFM
Certificate
POP
Certificate
REACH
Certificate
ROHS
Certificate
EAN
EAN-Code
LODLEVEL
LOD Level
Related Equipment
    No related equipment available
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D
Rendering
Embedded user actions