??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD Model seçimi
Uygun ürünler: 1
095E4040F
HELP_VARIABLE
Company
FATH
Description
Stainless Steel Combi Hinge 40, Non Detachable
Bill of material
095E4040F
PARTNR
Part #
095E4040F
DESCRIPTION
Description
40/40
A1
22.5 mm
A2
22.5 mm
B1
38.5 mm
B2
38.5 mm
FAMAX
FAmax
675 N
FRMAX
FRmax
900 N
ROT
Rotation
°
WEIGHT
Weight
205 g
CTN
Customs Tariff Number
83021000
ID
ID #
112754
CFM
Certificate
POP
Certificate
REACH
Certificate
ROHS
Certificate
İlgili ekipmanlar
    No related equipment available
CAD modeli indir
You have not yet generated a CAD or PDF file for download.
Previews
3D
Boyut
2D
Rendering
Embedded user actions