??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Seleção de modelos em CAD
Available products: 1
095E6060F
HELP_VARIABLE
Company
FATH
Description
Stainless Steel Combi Hinge 60, Non Detachable
Bill of material
095E6060F
PARTNR
Part #
095E6060F
DESCRIPTION
Description
60/60
A1
32.5 mm
A2
32.5 mm
B1
56.5 mm
B2
56.5 mm
FAMAX
FAmax
260 N
FRMAX
FRmax
900 N
ROT
Rotation
°
WEIGHT
Weight
287 g
CTN
Customs Tariff Number
83021000
ID
ID #
114062
CFM
Certificate
POP
Certificate
REACH
Certificate
ROHS
Certificate
Equipamentos relacionados
    No related equipment available
Baixar modelos em CAD
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimensão
2D
Rendering
Embedded user actions