??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
9A080E16100E
HELP_VARIABLE
Company
FATH
Description
Pivot Foot SS / SS
Bill of material
9A080E16100E
PARTNR
Part #
9A080E16100E
VER
Version
without anti-slip plate
BASE
Base
80
MXL
M x L
M16 x 100 mm
M
Thread
M16 mm
L
100 mm
ANG
Angle
mm
Enter value for ANG
Angle
mm
cm
inch
ft
D
79 mm
F
31 mm
SW
22 mm
FMAX
Fmax
14200 N
WEIGHT
Weight
543.4 g
CTN
Customs Tariff Number
73269098
ID
ID #
106587
ROHS
Certificate
REACH
Certificate
POP
Certificate
CFM
Certificate
EAN
EAN-Code
4066061033032
Related Equipment
    No related equipment available
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D
Rendering
Embedded user actions